Quantity | Unit price |
---|---|
1 - 9 | £ 59.37 |
10 - 19 | £ 53.43 |
20 - 49 | £ 50.46 |
50 - 99 | £ 47.50 |
100 + | £ 41.56 |
For slot width | 10.0 |
---|---|
Handle Material | Plastic |
Handle Colour | Black |
Slot depth min | 3.0 |
d1 | 5.5 |
h1 | 3.0 |
h4 | 4.5 |
l1 | 50.0 |
l2 | 40.0 |
W1 | 30.0 |
w2 | 10.0 |
Weight g | 80.0 |
W3 | 28.0 |
Static load max. N | 500.0 |
Material | Zinc |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue