Quantity | Unit price |
---|---|
1 - 9 | £ 72.17 |
10 - 19 | £ 64.95 |
20 - 49 | £ 61.34 |
50 - 99 | £ 57.74 |
100 + | £ 50.52 |
For bar width x height | 32x16 |
---|---|
Handle Material | Plastic |
Handle Colour | Orange |
d1 | 5.5 |
h1 | 16.0 |
h3 | 30.0 |
h5 | 8.0 |
l1 | 50.0 |
l2 | 40.0 |
W1 | 32.0 |
w2 | 35.0 |
Weight g | 240.0 |
Material | Zinc |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.