Quantity | Unit price |
---|---|
1 - 9 | £ 74.50 |
10 - 19 | £ 67.05 |
20 - 49 | £ 63.33 |
50 - 99 | £ 59.60 |
100 + | £ 52.15 |
For bar width x height | 16x16 |
---|---|
Handle Material | Stainless Steel |
Handle Colour | Black |
d1 | 4.5 |
h1 | 16.0 |
h3 | 26.0 |
h5 | 8.0 |
l1 | 40.0 |
l2 | 32.0 |
W1 | 16.0 |
w2 | 28.0 |
Weight g | 165.0 |
Material | Zinc |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.