Menu Search

Slottex Plug 19.0 mm Metric Threads M14 x 1.5 Yellow PA

Sealing Slottex Plugs (Type 3) with an inverted head style, have a double sealing ring on the underside of the flange that provides positive sealing. Head is designed not to trap liquid. Quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

110836

43600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 2999 £ 0.2793
3000 - 4999 £ 0.2737
5000 + £ 0.2682
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 279.30

1000 x £ 0.2793

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard Metric Threads
Colour Yellow
Material PA
Type 3
Fitting Style Threaded
Head Type Open Head
Sealing Yes
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us