Menu Search

Slottex Plug 27.0 mm BSP Threads 1/2-14 Yellow PA

Sealing Slottex Plugs (Type 3) with an inverted head style, have a double sealing ring on the underside of the flange that provides positive sealing. Head is designed not to trap liquid. Quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

110842

10285 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1499 £ 0.4571
1500 - 2999 £ 0.4474
3000 + £ 0.4377
Standard pack: 500

Order in multiple of 500

Total price:

£ 228.55

500 x £ 0.4571

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard BSP Threads
Colour Yellow
Material PA
Type 3
Fitting Style Threaded
Head Type Open Head
Sealing Yes
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us