Quantity | Unit price |
---|---|
300 - 2999 | £ 0.6814 |
3000 + | £ 0.3244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | High Density Polyethylene |
Fitting Style | Threaded |
Sealing | No |
Head Type | Closed Head |
Compatible Thread Standard | Metric |
Type | 2 |
Nominal Head Size | 19.0 mm |
Nominal Head Size | 0.748 in |
Overall Diameter | 16.0 mm |
Overall Diameter | 0.63 in |
Overall Height | 20.2 mm |
Overall Height | 0.795 in |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | M20 x 1.5 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue