Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2671 |
5000 + | £ 0.1271 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | High Density Polyethylene |
Fitting Style | Threaded |
Sealing | No |
Head Type | Closed Head |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Type | 2 |
Nominal Head Size | 13.0 mm |
Nominal Head Size | 0.512 in |
Overall Diameter | 19.0 mm |
Overall Diameter | 0.748 in |
Overall Height | 16.2 mm |
Overall Height | 0.638 in |
Threaded Length | 9.0 mm |
Threaded Length | 0.354 in |
Compatible Thread Sizes (All) | 1/4-19 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue