Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1452 |
5000 - 24999 | £ 0.1037 |
25000 + | £ 0.0933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
SW | 13.0 mm |
---|---|
SW | 0.512 in |
Compatible Thread Sizes (All) | 3/8" |
Compatible Thread Standard | BSP Threads |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Head Type | Closed Head |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.