Quantity | Unit price |
---|---|
100 - 999 | £ 0.4441 |
1000 - 9999 | £ 0.2067 |
10000 + | £ 0.2026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polyamide 6 |
Fitting Style | Threaded |
Sealing | Yes |
Head Type | Sealing Head |
Compatible Thread Standard | UNF |
Type | 3 |
Nominal Head Size | 24.0 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 31.5 mm |
Overall Diameter | 1.24 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | 1-14 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue