Menu Search

Slottex Plug 47.5 mm UNF Threads 1-5/8-12 Yellow PA

Sealing Slottex Plugs (Type 3) with an inverted head style, have a double sealing ring on the underside of the flange that provides positive sealing. Head is designed not to trap liquid. Quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

466959

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.7373
500 - 4999 £ 0.3404
5000 + £ 0.3335
Standard pack: 500

Order in multiple of 50

Total price:

£ 36.87

50 x £ 0.7373

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard UNF Threads
Colour Yellow
Material PA
Type 3
Fitting Style Threaded
Head Type Open Head
Sealing Yes
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us