Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0847 |
5000 + | £ 0.0831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polyamide 6 |
Fitting Style | Threaded |
Sealing | Yes |
Head Type | Sealing Head |
Compatible Thread Standard | Metric |
Type | 3 |
Nominal Head Size | 9.0 mm |
Nominal Head Size | 0.354 in |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.571 in |
Overall Height | 16.5 mm |
Overall Height | 0.65 in |
Threaded Length | 9.0 mm |
Threaded Length | 0.354 in |
Compatible Thread Sizes (All) | M10 X 1.5 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue