Quantity | Unit price |
---|---|
100 - 999 | £ 0.7516 |
1000 - 1999 | £ 0.7365 |
2000 + | £ 0.7215 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polyamide 6 |
Fitting Style | Threaded |
Sealing | Yes |
Head Type | Sealing Head |
Compatible Thread Standard | Metric |
Type | 3 |
Nominal Head Size | 30.0 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 60.0 mm |
Overall Diameter | 2.362 in |
Overall Height | 23.0 mm |
Overall Height | 0.906 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Compatible Thread Sizes (All) | M52 x 2.0 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue