Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1957 |
5000 - 9999 | £ 0.1916 |
10000 + | £ 0.1875 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polyamide 6 |
Fitting Style | Threaded |
Sealing | Yes |
Head Type | Sealing Head |
Compatible Thread Standard | BSP |
Type | 3 |
Nominal Head Size | 22.0 mm |
Nominal Head Size | 0.866 in |
Overall Diameter | 29.5 mm |
Overall Diameter | 1.161 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | 5/8-14 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue