Menu Search

Slottex Plug 17.3 mm UNF Threads 1/2-20 Blue PE

Open Slottex Plugs (Type 4) with a small protruding head style are quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

B-4

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
750 - 7499 £ 0.2944
7500 + £ 0.115
Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard UNF Threads
Colour Blue
Material PE
Type 4
Fitting Style Threaded
Head Type Closed Head
Sealing No
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us