Quantity | Unit price |
---|---|
350 - 3499 | £ 0.4466 |
3500 + | £ 0.1738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | High Density Polyethylene |
Fitting Style | Threaded |
Sealing | No |
Head Type | Open Head |
Compatible Thread Standard | UNF |
Type | 4 |
Nominal Head Size | 17.2 mm |
Nominal Head Size | 0.677 in |
Overall Diameter | 23.9 mm |
Overall Diameter | 0.941 in |
Overall Height | 16.0 mm |
Overall Height | 0.63 in |
Threaded Length | 11.2 mm |
Threaded Length | 0.441 in |
Compatible Thread Sizes (All) | 3/4-16 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue