Quantity | Unit price |
---|---|
200 - 1999 | £ 0.7983 |
2000 + | £ 0.2478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | High Density Polyethylene |
Fitting Style | Threaded |
Sealing | No |
Head Type | Open Head |
Compatible Thread Standard | UNF |
Type | 4 |
Nominal Head Size | 19.0 mm |
Nominal Head Size | 0.748 in |
Overall Diameter | 30.0 mm |
Overall Diameter | 1.181 in |
Overall Height | 17.3 mm |
Overall Height | 0.681 in |
Threaded Length | 10.9 mm |
Threaded Length | 0.429 in |
Compatible Thread Sizes (All) | 1-14 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue