Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Minimum Panel Thickness | Maximum Panel Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
04MP0250ATB | £ 0.0378 - £ 0.0466 | 962 In stock |
0.195 in
4.95 mm
|
0.252 in
6.4 mm
|
|
0.126 in
3.2 mm
|
|||||
£ 0.0315 - £ 0.0389 | 2911 In stock |
0.195 in
4.95 mm
|
0.126 in
3.2 mm
|
|
0.126 in
3.2 mm
|
||||||
£ 0.0321 - £ 0.0396 | 7999 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
||||||
£ 0.053 - £ 0.0655 | 10950 In stock |
0.626 in
15.9 mm
|
0.811 in
20.6 mm
|
|
0.126 in
3.2 mm
|
||||||
22MP07510 | £ 0.0476 - £ 0.0587 | 38846 In stock |
0.626 in
15.9 mm
|
0.748 in
19.0 mm
|
|
0.126 in
3.2 mm
|
|||||
£ 0.0321 - £ 0.0396 | 18261 In stock |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
||||||
PGSB-38 | £ 0.2286 - £ 0.2382 | 1880 In stock |
1.125 in
28.6 mm
|
1.496 in
38.0 mm
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|||||
£ 2.1191 - £ 2.1618 | 1254 In stock |
3.437 in
87.3 mm
|
4 in
101.6 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.1578 - £ 0.1607 | In production |
0.937 in
23.8 mm
|
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.2545 - £ 0.2659 | 861 In stock |
1.311 in
33.3 mm
|
1.5 in
38.1 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
465905 | £ 0.0604 - £ 0.063 | 20997 In stock |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
|
0.063 in
1.6 mm
|
|||||
£ 0.0725 - £ 0.0755 | In production |
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
|
0.063 in
1.6 mm
|
||||||
£ 0.0978 - £ 0.1019 | 15116 In stock |
0.453 in
11.5 mm
|
0.626 in
15.9 mm
|
|
0.126 in
3.2 mm
|
||||||
£ 0.1875 - £ 0.1957 | In production |
0.874 in
22.2 mm
|
1.094 in
27.8 mm
|
|
0.126 in
3.2 mm
|
||||||
£ 0.1506 - £ 0.156 | 52366 In stock |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
||||||
£ 0.2286 - £ 0.2382 | 195068 In stock |
1.312 in
33.3 mm
|
1.496 in
38.0 mm
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
||||||
£ 0.0812 - £ 0.0846 | 5261 In stock |
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.1934 - £ 0.1977 | In production |
0.937 in
23.8 mm
|
1.189 in
30.2 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.2801 - £ 0.2929 | 270 In stock |
1.374 in
34.9 mm
|
1.752 in
44.5 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||||||
£ 0.0667 - £ 0.0695 | 5812 In stock |
0.217 in
5.5 mm
|
0.343 in
8.7 mm
|
|
0.063 in
1.6 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue