Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0341 |
5000 - 19999 | £ 0.0307 |
20000 + | £ 0.0276 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Special Features | Heat Stabilized |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Overall Diameter | 7.9 mm |
Overall Diameter | 0.311 in |
Overall Height | 7.9 mm |
Overall Height | 0.311 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue