Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0396 |
5000 - 19999 | £ 0.0356 |
20000 + | £ 0.0321 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Special Features | Heat Stabilized |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.5 in |
Overall Diameter | 18.2 mm |
Overall Diameter | 0.717 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness Range | 0.8 - 3.2 mm |
Panel Thickness Range | 0.031 - 0.126 in |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue