Menu Search

Snap Fit Bushing 17.5 mm 14.3 mm 0.8-3.2 mm Nylon Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with heat stabilised UL94 V-2 rated material.
Item code:

22MP06879

1994 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0587
5000 - 19999 £ 0.0529
20000 + £ 0.0476
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 58.70

1000 x £ 0.0587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bushing Type Closed
Colour Black
Special Features Heat Stabilized
Compatible Hole Diameter 17.5 mm
Overall Diameter 19.8 mm
Overall Height 10.3 mm
Panel Thickness Range 0.8 - 3.2 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us