Menu Search

Snap Fit Bushing 50.8 mm 41.3 mm 6.4 mm PA Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with heat stabilised UL94 V-2 rated material.
Item code:

465902

15520 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.3356
1000 - 1999 £ 0.3299
2000 + £ 0.3228
Standard pack: 500

Order in multiple of 500

Total price:

£ 167.80

500 x £ 0.3356

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bushing Type Closed
Colour Black
Special Features Heat Stabilized
Compatible Hole Diameter 50.8 mm
Overall Diameter 54.0 mm
Overall Height 14.3 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us