Menu Search

Snap Fit Bushing 51.0 mm 1.640 in 0.8-3.2 mm PA Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with UL94 V-2 rated material.
Item code:

PGSB-41

20327 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4312
1000 - 1999 £ 0.423
2000 + £ 0.4134

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bushing Type Closed
Colour Black
Compatible Hole Diameter 51.0 mm
Overall Diameter 54.0 mm
Overall Height 11.5 mm
Panel Thickness Range 0.8 - 3.2 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
UL/CSA Description UL E320906
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us