Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
22MP07510 £ 0.0483 - £ 0.0596 17806 In stock
£ 0.0319 - £ 0.0394 2905 In stock
4.95 mm
3.2 mm
3.2 mm
£ 0.0325 - £ 0.0402 Request the lead time here
£ 0.0538 - £ 0.0664 1910 In stock
£ 0.0769 - £ 0.0801 2250 In stock
£ 0.1372 - £ 0.1431 Request the lead time here
£ 0.0931 - £ 0.0968 1000 In stock
£ 0.0971 - £ 0.1011 58 In stock
PGSB-24 £ 0.1007 - £ 0.1049 400 In stock
PGSB-26 £ 0.3502 - £ 0.3654 400 In stock
PGSB-29 £ 0.1339 - £ 0.1389 65 In stock
£ 0.232 - £ 0.2417 11 In stock
£ 0.3654 - £ 0.3793 71183 In stock
£ 0.073 - £ 0.0761 3118 In stock
£ 0.4321 - £ 0.4502 Request the lead time here
£ 0.0672 - £ 0.0701 Request the lead time here
110522 £ 0.1403 - £ 0.1459 3535 In stock
£ 0.0819 - £ 0.089 1000 In stock
£ 0.187 - £ 0.1993 430 In stock
£ 0.0906 - £ 0.0985 5 In stock
  • of 8
Snap Fit Bushing 19.0 mm 15.9 mm 3.2 mm PA Black

22MP07510

Price Range
£ 0.0596 - £ 0.0483

Stock Levels
17806 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing Round 3.175 mm Nylon Black

04MP0125ATB

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
2905 In stock
Attributes
  • Bushing Type
    Anti-Twist
  • Colour
    Black
  • Compatible Hole Diameter
    3.2 mm
  • Overall Height
    4.4 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing 12.7 mm 6.4 mm 0.8-3.2 mm Nylon Black

22MP05004

Price Range
£ 0.0402 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 20.6 mm 15.9 mm 3.2 mm PA Black

22MP08110

Price Range
£ 0.0664 - £ 0.0538

Stock Levels
1910 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 12.7 mm 0.375 in 1.6 mm PA Black

PGSB-12

Price Range
£ 0.0801 - £ 0.0769

Stock Levels
2250 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 14.3 mm 0.391 in 0.8-3.2 mm PA Black

PGSB-15

Price Range
£ 0.1431 - £ 0.1372

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 15.9 mm 0.437 in 0.8-3.2 mm PA Black

PGSB-18

Price Range
£ 0.0968 - £ 0.0931

Stock Levels
1000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 17.5 mm 0.500 in 0.8-3.2 mm PA Black

PGSB-20

Price Range
£ 0.1011 - £ 0.0971

Stock Levels
58 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 19.1 mm 0.625 in 1.6 mm PA Black

PGSB-24

Price Range
£ 0.1049 - £ 0.1007

Stock Levels
400 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 22.2 mm 0.500 in 0.8-3.2 mm PA Black

PGSB-26

Price Range
£ 0.3654 - £ 0.3502

Stock Levels
400 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 22.2 mm 0.687 in 0.8-3.2 mm PA Black

PGSB-29

Price Range
£ 0.1389 - £ 0.1339

Stock Levels
65 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 38.0 mm 1.062 in 0.8-3.2 mm PA Black

PGSB-37

Price Range
£ 0.2417 - £ 0.232

Stock Levels
11 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 50.8 mm 1.750 in 0.8-3.2 mm PA Black

PGSB-42

Price Range
£ 0.3793 - £ 0.3654

Stock Levels
71183 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 11.0 mm 0.312 in 0.8-3.2 mm PA Black

PGSB-7

Price Range
£ 0.0761 - £ 0.073

Stock Levels
3118 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 22.2 mm 9.5 mm 3.2 mm PA Black

437035559901

Price Range
£ 0.4502 - £ 0.4321

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Certification
    UL
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 9.5 mm 4.8 mm 3.2 mm PA Black

110494

Price Range
£ 0.0701 - £ 0.0672

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.4 mm 19.0 mm 3.2 mm PA Black

110522

Price Range
£ 0.1459 - £ 0.1403

Stock Levels
3535 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 12.7 mm 0.250 in 0.8-3.2 mm PA Black

PGSB-10

Price Range
£ 0.089 - £ 0.0819

Stock Levels
1000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 16.0 mm 0.504 in 1.4 - 3.5 mm PA Black

PGSB-1316

Price Range
£ 0.1993 - £ 0.187

Stock Levels
430 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 14.3 mm 0.437 in 0.8-3.2 mm PA Black

PGSB-16

Price Range
£ 0.0985 - £ 0.0906

Stock Levels
5 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906