Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
£ 0.1288 - £ 0.1342 17383 In stock
£ 0.2932 - £ 0.3043 19488 In stock
PGSB-5 £ 0.0672 - £ 0.0701 12991 In stock
£ 0.0746 - £ 0.0778 Request the lead time here
£ 0.4321 - £ 0.4502 Request the lead time here
£ 0.0817 - £ 0.0851 24013 In stock
£ 0.1997 - £ 0.252 Request the lead time here
£ 0.0819 - £ 0.089 500 In stock
£ 0.0817 - £ 0.0851 1031 In stock
£ 0.1372 - £ 0.1431 1023 In stock
PGSB-2 £ 0.0635 - £ 0.0661 4928 In stock
£ 0.1057 - £ 0.1102 197 In stock
PGSB-2530 £ 0.4266 - £ 0.4446 19430 In stock
£ 0.3488 - £ 0.364 32 In stock
£ 0.1667 - £ 0.1764 1023 In stock
£ 0.4196 - £ 0.4377 19299 In stock
£ 0.073 - £ 0.0761 4408 In stock
£ 0.4321 - £ 0.4502 596 In stock
£ 0.0568 - £ 0.0591 Request the lead time here
110507 £ 0.0931 - £ 0.0968 16127 In stock
  • of 8
Snap Fit Bushing 22.2 mm 0.750 in 1.6 mm PA Black

PGSB-30

Price Range
£ 0.1342 - £ 0.1288

Stock Levels
17383 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 45.0 mm 1.375 in 0.8-3.2 mm PA Black

PGSB-40

Price Range
£ 0.3043 - £ 0.2932

Stock Levels
19488 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 9.5 mm 6.4 mm 0.8-3.2 mm PA Black

PGSB-5

Price Range
£ 0.0701 - £ 0.0672

Stock Levels
12991 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 11.9 mm 0.343 in 1.6 mm PA Black

PGSB-9

Price Range
£ 0.0778 - £ 0.0746

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 22.2 mm 14.3 mm 3.2 mm PA Black

437037059901

Price Range
£ 0.4502 - £ 0.4321

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Certification
    UL
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 14.3 mm 11.0 mm 3.2 mm PA Black

110504

Price Range
£ 0.0851 - £ 0.0817

Stock Levels
24013 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 10.0 mm 0.284 in 0.8-1.6 mm PA Black

PGSB-0710

Price Range
£ 0.252 - £ 0.1997

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 12.7 mm 0.312 in 0.8-3.2 mm PA Black

PGSB-11

Price Range
£ 0.089 - £ 0.0819

Stock Levels
500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 14.3 mm 0.312 in 0.8-3.2 mm PA Black

PGSB-14

Price Range
£ 0.0851 - £ 0.0817

Stock Levels
1031 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 15.9 mm 0.250 in 0.8-3.2 mm PA Black

PGSB-17

Price Range
£ 0.1431 - £ 0.1372

Stock Levels
1023 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 8.0 mm 0.187 in 1.6 mm PA Black

PGSB-2

Price Range
£ 0.0661 - £ 0.0635

Stock Levels
4928 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 19.0 mm 0.562 in 0.8-3.2 mm PA Black

PGSB-23

Price Range
£ 0.1102 - £ 0.1057

Stock Levels
197 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 30.0 mm 0.984 in 1-3.1 mm PA Black

PGSB-2530

Price Range
£ 0.4446 - £ 0.4266

Stock Levels
19430 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 22.2 mm 0.625 in 0.8-3.2 mm PA Black

PGSB-28

Price Range
£ 0.364 - £ 0.3488

Stock Levels
32 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 25.4 mm 0.766 in 0.8-3.2 mm PA Black

PGSB-31

Price Range
£ 0.1764 - £ 0.1667

Stock Levels
1023 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 51.0 mm 1.640 in 0.8-3.2 mm PA Black

PGSB-41

Price Range
£ 0.4377 - £ 0.4196

Stock Levels
19299 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 11.1 mm 0.270 in 0.8-3.2 mm PA Black

PGSB-6

Price Range
£ 0.0761 - £ 0.073

Stock Levels
4408 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E320906
Snap Fit Bushing 19.0 mm 9.5 mm 3.2 mm PA Black

437032559901

Price Range
£ 0.4502 - £ 0.4321

Stock Levels
596 In stock
Attributes
  • Bushing Type
    Closed
  • Certification
    UL
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 6.6 mm 3.2 mm 1.6 mm PA Black

110492

Price Range
£ 0.0591 - £ 0.0568

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 15.9 mm 12.7 mm 3.2 mm PA Black

110507

Price Range
£ 0.0968 - £ 0.0931

Stock Levels
16127 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2