Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
PGSB-35 | £ 0.1987 - £ 0.207 | 6900 In stock |
0.937 in
23.8 mm
|
1.26 in
32.0 mm
|
1.311 in
33.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.1528 - £ 0.1584 | Request the lead time here |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.232 - £ 0.2417 | 264 In stock |
1.312 in
33.3 mm
|
1.496 in
38.0 mm
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
466902 | £ 0.1406 - £ 0.1458 | Request the lead time here |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|
£ 0.1104 - £ 0.115 | 900 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
Black
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.264 in
6.7 mm
|
||
£ 0.0817 - £ 0.0851 | 290 In stock |
0.312 in
7.9 mm
|
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.1372 - £ 0.1431 | Request the lead time here |
0.250 in
6.4 mm
|
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
110507 | £ 0.0931 - £ 0.0968 | 12000 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
|
£ 0.0704 - £ 0.075 | Request the lead time here |
0.125 in
3.2 mm
|
0.626 in
15.9 mm
|
0.311 in
7.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.0568 - £ 0.0591 | 33900 In stock |
0.126 in
3.2 mm
|
0.26 in
6.6 mm
|
0.579 in
14.7 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.315 in
8.0 mm
|
||
£ 0.4321 - £ 0.4502 | Request the lead time here |
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
PGSB-2634 | £ 0.8254 - £ 0.8421 | 25 In stock |
1.031 in
26.2 mm
|
1.346 in
34.2 mm
|
1.496 in
38.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.073 - £ 0.0761 | Request the lead time here |
0.270 in
6.9 mm
|
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.4321 - £ 0.4502 | Request the lead time here |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0672 - £ 0.0701 | 13040 In stock |
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.579 in
14.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
110522 | £ 0.1403 - £ 0.1459 | 2500 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.0819 - £ 0.089 | Request the lead time here |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
PGSB-2 | £ 0.0635 - £ 0.0661 | 2000 In stock |
0.187 in
4.7 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.315 in
8.0 mm
|
|
£ 0.0614 - £ 0.0639 | Request the lead time here |
0.240 in
6.1 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.232 in
5.9 mm
|
||
£ 0.0774 - £ 0.0824 | Request the lead time here |
0.187 in
4.7 mm
|
2.252 in
57.2 mm
|
0.469 in
11.9 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.