Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
£ 0.0483 - £ 0.0596 1994 In stock
£ 0.0307 - £ 0.0379 16933 In stock
£ 0.0982 - £ 0.1212 800 In stock
£ 0.0373 - £ 0.046 2000 In stock
£ 0.0727 - £ 0.0898 1500 In stock
£ 1.3157 - £ 1.6244 100 In stock
£ 0.4853 - £ 0.5992 200 In stock
£ 0.1287 - £ 0.1589 3098 In stock
£ 0.0492 - £ 0.0703 16999 In stock
£ 0.0562 - £ 0.0803 2958 In stock
£ 0.0471 - £ 0.0672 17978 In stock
£ 0.0727 - £ 0.0898 9500 In stock
£ 1.0985 - £ 1.3562 200 In stock
£ 0.0483 - £ 0.0596 8000 In stock
£ 0.0373 - £ 0.046 37000 In stock
£ 0.0727 - £ 0.0898 1500 In stock
£ 0.2072 - £ 0.2559 1400 In stock
£ 0.0727 - £ 0.0898 500 In stock
£ 0.0982 - £ 0.1212 Request the lead time here
£ 0.2072 - £ 0.2559 749 In stock
  • of 8
Snap Fit Bushing 17.5 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP06879

Price Range
£ 0.0596 - £ 0.0483

Stock Levels
1994 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 11.1 mm 7.9 mm 0.8-3.2 mm Nylon Black

22MP04375

Price Range
£ 0.0379 - £ 0.0307

Stock Levels
16933 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.4 mm 19.5 mm 0.8-3.2 mm Nylon Black

22MP10012

Price Range
£ 0.1212 - £ 0.0982

Stock Levels
800 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 15.9 mm 6.4 mm 0.8-3.2 mm Nylon Black

22MP06254

Price Range
£ 0.046 - £ 0.0373

Stock Levels
2000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP08709

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 101.6 mm 87.8 mm 6.3 mm PA Black

22MP40055

Price Range
£ 1.6244 - £ 1.3157

Stock Levels
100 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 57.2 mm 44.5 mm 0.8-3.2 mm PA Black

22MP22529

Price Range
£ 0.5992 - £ 0.4853

Stock Levels
200 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 34.9 mm 25.4 mm 0.8-3.2 mm Nylon Black

22MP13716

Price Range
£ 0.1589 - £ 0.1287

Stock Levels
3098 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 12.7 mm 9.5 mm 1.6 mm Nylon Black

22MP01030

Price Range
£ 0.0703 - £ 0.0492

Stock Levels
16999 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 11.1 mm 7.9 mm 0.8-3.2 mm PA White

22MP04375W

Price Range
£ 0.0803 - £ 0.0562

Stock Levels
2958 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 15.9 mm 12.7 mm 1.6 mm Nylon Black

22MP01050

Price Range
£ 0.0672 - £ 0.0471

Stock Levels
17978 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 15.9 mm 0.8-3.2 mm Nylon Black

22MP08710

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
9500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 88.9 mm 74.6 mm 6.3 mm PA Black

22MP35047

Price Range
£ 1.3562 - £ 1.0985

Stock Levels
200 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 19.1 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP07509

Price Range
£ 0.0596 - £ 0.0483

Stock Levels
8000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 14.3 mm 9.9 mm 0.8-3.2 mm Nylon Black

22MP05626

Price Range
£ 0.046 - £ 0.0373

Stock Levels
37000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 11.1 mm 3.2 mm PA Black

22MP08707

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm Nylon Black

22MP20026

Price Range
£ 0.2559 - £ 0.2072

Stock Levels
1400 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 12.7 mm 0.8-3.2 mm Nylon Black

22MP08708

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.4 mm 19.5 mm 0.8-3.2 mm PA White

22MP10012W

Price Range
£ 0.1212 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm PA White

22MP20026W

Price Range
£ 0.2559 - £ 0.2072

Stock Levels
749 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2