Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
Request the lead time here
12.7 mm
15.9 mm
0.8 mm
3.2 mm
£ 0.0562 - £ 0.0803 2958 In stock
£ 0.0471 - £ 0.0672 17978 In stock
£ 0.0727 - £ 0.0898 9500 In stock
£ 1.0985 - £ 1.3562 200 In stock
£ 0.0483 - £ 0.0596 8000 In stock
£ 0.0373 - £ 0.046 37000 In stock
£ 0.0727 - £ 0.0898 1500 In stock
£ 0.2072 - £ 0.2559 1400 In stock
£ 0.0727 - £ 0.0898 500 In stock
£ 0.0982 - £ 0.1212 Request the lead time here
£ 0.2072 - £ 0.2559 749 In stock
£ 0.0514 - £ 0.0735 999 In stock
£ 0.0514 - £ 0.0735 Request the lead time here
£ 0.028 - £ 0.0346 1994 In stock
£ 0.0528 - £ 0.0753 Request the lead time here
£ 0.0551 - £ 0.0787 Request the lead time here
£ 0.071 - £ 0.1014 5000 In stock
£ 0.1602 - £ 0.1978 18245 In stock
£ 0.0307 - £ 0.0379 21731 In stock
  • of 8
Snap Fit Bushings - Closed

22MP06259


Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Compatible Hole Diameter
    15.9 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing 11.1 mm 7.9 mm 0.8-3.2 mm PA White

22MP04375W

Price Range
£ 0.0803 - £ 0.0562

Stock Levels
2958 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 15.9 mm 12.7 mm 1.6 mm Nylon Black

22MP01050

Price Range
£ 0.0672 - £ 0.0471

Stock Levels
17978 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 15.9 mm 0.8-3.2 mm Nylon Black

22MP08710

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
9500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 88.9 mm 74.6 mm 6.3 mm PA Black

22MP35047

Price Range
£ 1.3562 - £ 1.0985

Stock Levels
200 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 19.1 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP07509

Price Range
£ 0.0596 - £ 0.0483

Stock Levels
8000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 14.3 mm 9.9 mm 0.8-3.2 mm Nylon Black

22MP05626

Price Range
£ 0.046 - £ 0.0373

Stock Levels
37000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 11.1 mm 3.2 mm PA Black

22MP08707

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm Nylon Black

22MP20026

Price Range
£ 0.2559 - £ 0.2072

Stock Levels
1400 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 12.7 mm 0.8-3.2 mm Nylon Black

22MP08708

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.4 mm 19.5 mm 0.8-3.2 mm PA White

22MP10012W

Price Range
£ 0.1212 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm PA White

22MP20026W

Price Range
£ 0.2559 - £ 0.2072

Stock Levels
749 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 7.9 mm 6.1 mm 1.6 mm PA White

22MP01015W

Price Range
£ 0.0735 - £ 0.0514

Stock Levels
999 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 12.7 mm 9.5 mm 1.6 mm PA White

22MP01030W

Price Range
£ 0.0735 - £ 0.0514

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 9.5 mm 4.7 mm 0.8-3.2 mm Nylon Black

22MP03753

Price Range
£ 0.0346 - £ 0.028

Stock Levels
1994 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 13.5 mm 10.3 mm 1.6 mm Nylon Black

22MP01040

Price Range
£ 0.0753 - £ 0.0528

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 13.5 mm 10.3 mm 1.6 mm PA White

22MP01040W

Price Range
£ 0.0787 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 19.1 mm 15.9 mm 1.6 mm PA White

22MP01060W

Price Range
£ 0.1014 - £ 0.071

Stock Levels
5000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 38.3 mm 33.3 mm 0.8-3.2 mm Nylon Black

22MP15021

Price Range
£ 0.1978 - £ 0.1602

Stock Levels
18245 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 11.1 mm 6.9 mm 0.8-3.2 mm Nylon Black

22MP04374

Price Range
£ 0.0379 - £ 0.0307

Stock Levels
21731 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2