Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
£ 0.0373 - £ 0.046 2000 In stock
£ 0.1602 - £ 0.1978 81 In stock
£ 0.0727 - £ 0.0898 Request the lead time here
£ 0.1287 - £ 0.1589 4646 In stock
£ 0.4931 - £ 0.6088 Request the lead time here
£ 1.0055 - £ 1.2413 Request the lead time here
£ 0.028 - £ 0.0346 974 In stock
£ 0.0492 - £ 0.0703 16999 In stock
  • of 8
Snap Fit Bushing 15.9 mm 11.1 mm 0.8-3.2 mm Nylon Black

22MP06257

Price Range
£ 0.046 - £ 0.0373

Stock Levels
2000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 38.1 mm 28.6 mm 0.8-3.2 mm Nylon Black

22MP15018

Price Range
£ 0.1978 - £ 0.1602

Stock Levels
81 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.2 mm 9.5 mm 3.2 mm PA Black

22MP08706

Price Range
£ 0.0898 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 31.8 mm 23.8 mm 0.8-3.2 mm Nylon Black

22MP12515

Price Range
£ 0.1589 - £ 0.1287

Stock Levels
4646 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 63.5 mm 49.9 mm 3.2 mm PA Black

22MP25031

Price Range
£ 0.6088 - £ 0.4931

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 76.2 mm 62.7 mm 6.3 mm PA Black

22MP30039

Price Range
£ 1.2413 - £ 1.0055

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 9.5 mm 6.4 mm 0.8-3.2 mm Nylon Black

22MP03754

Price Range
£ 0.0346 - £ 0.028

Stock Levels
974 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 12.7 mm 9.5 mm 1.6 mm Nylon Black

22MP01030

Price Range
£ 0.0703 - £ 0.0492

Stock Levels
16999 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Special Features
    Heat Stabilized
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2