10084670
12365
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2118 |
| 5000 + | £ 0.0827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 21.3 mm |
|---|---|
| D | 0.839 in |
| d | 21.3 mm |
| d | 0.839 in |
| h | 5.0 mm |
| h | 0.197 in |
| Thread Size | 1/2 in BSP/GAS; M20 |
| Thread Standard | BSP Threads |
| Thread Standard | Metric Threads |
| Thread Standard | JIC Threads |
| Thread Standard | UNF Threads |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue