These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|
PST-1-19 | £ 0.2207 - £ 0.2524 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
|
£ 0.1695 - £ 0.1884 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
PST-6-01 | £ 0.123 - £ 0.1367 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
£ 0.339 - £ 0.3529 | 94 In stock |
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
£ 0.1325 - £ 0.1472 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.3001 - £ 0.3126 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
£ 0.3251 - £ 0.339 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
£ 0.346 - £ 0.3613 | Request the lead time here |
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.1332 - £ 0.1359 | Request the lead time here |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
£ 0.2658 - £ 0.2878 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.147 - £ 0.2701 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
£ 0.1408 - £ 0.1564 | 2000 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
£ 0.1759 - £ 0.1955 | 700 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
£ 0.2658 - £ 0.2878 | 8000 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
£ 0.3001 - £ 0.3126 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
£ 0.3196 - £ 0.3335 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
£ 0.3001 - £ 0.3126 | Request the lead time here |
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
0.106 in
2.7 mm
|
||
£ 0.3251 - £ 0.339 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
£ 0.1332 - £ 0.1359 | Request the lead time here |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
£ 0.3196 - £ 0.3335 | Request the lead time here |
0.069 in
1.75 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue