Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.1014 - £ 0.1127 14542 In stock
2.0 mm
2.5 mm
1.6 mm
1.6 mm
10022511 £ 0.2251 - £ 0.2575 7010 In stock
2.0 mm
2.5 mm
1.6 mm
3.2 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
1.8 mm
1.0 mm
6.5 mm
£ 0.3104 - £ 0.3231 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.5 mm
1.9 mm
1.6 mm
4.0 mm
£ 0.3529 - £ 0.3685 Request the lead time here
2.5 mm
1.5 mm
1.6 mm
6.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.8 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.0 mm
1.75 mm
1.6 mm
4.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
2.1 mm
1.6 mm
6.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.5 mm
2.1 mm
1.6 mm
2.5 mm
£ 0.309 - £ 0.3217 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
3.0 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
4.0 mm
£ 0.1359 - £ 0.1386 Request the lead time here
2.0 mm
2.7 mm
1.6 mm
3.0 mm
£ 0.1359 - £ 0.1386 Request the lead time here
2.0 mm
2.7 mm
1.6 mm
1.5 mm
£ 0.0936 - £ 0.0976 Request the lead time here
  • of 3
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-2 Natural

10022467

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
14542 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-0 Natural

10022511

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
7010 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.5 mm PA UL94 V-2 Natural

10184660

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.8 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

10184707

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184745

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.9 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184783

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.5 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10184523

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 1.8 mm PA UL94 V-2 Natural

10184561

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184608

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.75 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184646

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.5 mm PA UL94 V-2 Natural

10184684

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10184721

Price Range
£ 0.3217 - £ 0.309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184769

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10381519

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.7 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10381496

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.7 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Expansion Rivet 0.8 mm 3.2 mm PA Black

10406984

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Commodity Code
    3926909790