Our Snap In Magnetic Catches are quick and easy to install, with a simple snap that remains securing in place. You also have the option of screwing these catches into place for a firmer hold.
These Magnetic Catches fit into a recess cut of the frame and provide a flush effect. They are an ideal choice for metal cabinets and the range is suitable for different panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
£ 2.5013 - £ 5.628 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
£ 2.5291 - £ 5.3153 | Request the lead time here |
1.555 in
39.5 mm
|
White
|
0.394 in
10.0 mm
|
Polypropylene
|
0.433 in
11.0 mm
|
||
£ 3.2656 - £ 6.3315 | 2 In stock |
2.303 in
58.5 mm
|
White
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
£ 5.5863 - £ 5.5863 | Request the lead time here |
2.303 in
58.5 mm
|
Black
|
0.433 in
11.0 mm
|
Polypropylene
|
0.811 in
20.6 mm
|
||
£ 3.1133 - £ 3.1133 | 270 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
||
ML-M-3BK | £ 3.1133 - £ 3.1133 | 90 In stock |
1.563 in
39.7 mm
|
Black
|
0.374 in
9.5 mm
|
Polypropylene
|
1 in
25.4 mm
|
|
£ 2.8893 - £ 2.8893 | Request the lead time here |
0.929 in
23.6 mm
|
Black
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
£ 3.613 - £ 8.1814 | Request the lead time here |
2.52 in
64.0 mm
|
White
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
£ 2.5013 - £ 5.628 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
1.575 in
40.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
£ 3.6825 - £ 8.6765 | 1000 In stock |
2.52 in
64.0 mm
|
Black
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
£ 3.0294 - £ 3.0294 | 440 In stock |
0.929 in
23.6 mm
|
White
|
0.303 in
7.7 mm
|
Polypropylene
|
0.524 in
13.3 mm
|
||
1219459 | £ 0.9655 - £ 1.7991 | 1850 In stock |
1 in
25.4 mm
|
White
|
0.378 in
9.6 mm
|
Polystyrene
|
0.472 in
12.0 mm
|
|
£ 4.3078 - £ 9.7187 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.531 in
13.5 mm
|
||
£ 3.6825 - £ 8.6765 | Request the lead time here |
2.52 in
64.0 mm
|
White
|
2.52 in
64.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.