Quantity | Unit price |
---|---|
100 - 999 | £ 1.8457 |
1000 - 2499 | £ 0.564 |
2500 + | £ 0.5531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Cap Type | Protects Bolt & Nut |
Fitting Style | Snap-On |
Bolt Thread | M8 |
Inside Height | 7.9 mm |
Inside Height | 0.311 in |
Overall Diameter | 18.8 mm |
Overall Diameter | 0.74 in |
Overall Height | 9.3 mm |
Overall Height | 0.366 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue