Menu Search

Snap-on Nut Caps

In stock

Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.

They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.

Our range features four type options; Type 1 can be used to protect bolts, screws and nuts, Type 2 protects a washer in addition to the bolts, screws and nuts and Types 3 and 4 can extend to accommodate large studs. Available to fit various bolt thread sizes - you are sure to find an option for your application.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black


Series Code :SR1113

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability h d Bolt Thread h1 h2 Type View
£ 1.0714 - £ 3.5175 63798 In stock
17.5 mm
2
£ 0.4516 - £ 1.5372 17376 In stock
10.6 mm
2
£ 0.7643 - £ 2.1053 19334 In stock
31.0 mm
2
£ 0.7253 - £ 0.7253 1258 In stock
1.7 mm
14.0 mm
2
£ 0.8893 - £ 2.4518 9955 In stock
3.0 mm
36.7 mm
2
£ 3.4879 - £ 9.6145 2160 In stock
49.0 mm
3
£ 3.3907 - £ 9.3018 7191 In stock
2.5 mm
50.0 mm
4
£ 0.8949 - £ 2.9703 39000 In stock
15.3 mm
2
£ 1.2062 - £ 3.3351 9800 In stock
37.6 mm
2
£ 0.4738 - £ 1.3053 7182 In stock
2.5 mm
20.2 mm
2
£ 1.3173 - £ 3.6217 11898 In stock
4.0 mm
41.0 mm
2
£ 5.892 - £ 16.2326 6960 In stock
92.0 mm
3
£ 7.4345 - £ 20.5058 Request the lead time here
4.0 mm
102.0 mm
4
463657 £ 0.4738 - £ 1.6128 3154 In stock
1.6 mm
13.0 mm
2
£ 0.7629 - £ 0.7629 16740 In stock
3.0 mm
33.7 mm
2
£ 1.6536 - £ 1.6536 Request the lead time here
35.0 mm
3
£ 8.5323 - £ 17.7699 Request the lead time here
98.0 mm
3
£ 0.5836 - £ 1.9463 3540 In stock
13.0 mm
2
£ 0.8282 - £ 2.2824 1260 In stock
33.7 mm
2
£ 0.9477 - £ 0.9671 898 In stock
2.0 mm
17.0 mm
2
  • of 2
Nut Protection Cap M12 26.5 mm 18.8 mm LDPE Black

463650

Price Range
£ 3.5175 - £ 1.0714

Stock Levels
63798 In stock
Attributes
  • h2
    17.5 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M6 14.5 mm 12.0 mm LDPE Black

463647

Price Range
£ 1.5372 - £ 0.4516

Stock Levels
17376 In stock
Attributes
  • h2
    10.6 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M16 32.5 mm 32.4 mm LDPE Black

463652

Price Range
£ 2.1053 - £ 0.7643

Stock Levels
19334 In stock
Attributes
  • h2
    31.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M8 19.0 mm 15.5 mm LDPE Black

463658

Price Range
£ 0.7253 - £ 0.7253

Stock Levels
1258 In stock
Attributes
  • h1
    1.7 mm
  • h2
    14.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Cap with Washer M20 41.5 mm 39.2 mm LDPE Black

463664

Price Range
£ 2.4518 - £ 0.8893

Stock Levels
9955 In stock
Attributes
  • h1
    3.0 mm
  • h2
    36.7 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Telescopic Nut Cap M12 26.5 mm 49.0 mm LDPE Black

463668

Price Range
£ 9.6145 - £ 3.4879

Stock Levels
2160 In stock
Attributes
  • h2
    49.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Telescopic Nut Cap M12 26.5 mm 50.0 mm LDPE Black

463676

Price Range
£ 9.3018 - £ 3.3907

Stock Levels
7191 In stock
Attributes
  • h1
    2.5 mm
  • h2
    50.0 mm
  • Type
    4
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Protection Cap M10 24.0 mm 17.3 mm LDPE Black

463649

Price Range
£ 2.9703 - £ 0.8949

Stock Levels
39000 In stock
Attributes
  • h2
    15.3 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M24 48.3 mm 39.5 mm LDPE Black

463656

Price Range
£ 3.3351 - £ 1.2062

Stock Levels
9800 In stock
Attributes
  • h2
    37.6 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M12 26.5 mm 21.5 mm LDPE Black

463660

Price Range
£ 1.3053 - £ 0.4738

Stock Levels
7182 In stock
Attributes
  • h1
    2.5 mm
  • h2
    20.2 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Cap with Washer M24 48.6 mm 43.5 mm LDPE Black

463666

Price Range
£ 3.6217 - £ 1.3173

Stock Levels
11898 In stock
Attributes
  • h1
    4.0 mm
  • h2
    41.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Telescopic Nut Cap M20 40.7 mm 92.0 mm LDPE Black

463672

Price Range
£ 16.2326 - £ 5.892

Stock Levels
6960 In stock
Attributes
  • h2
    92.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Telescopic Nut Cap M24 48.8 mm 102.0 mm LDPE Black

463682

Price Range
£ 20.5058 - £ 7.4345

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • h2
    102.0 mm
  • Type
    4
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Cap with Washer M6 14.6 mm 14.3 mm LDPE Black

463657

Price Range
£ 1.6128 - £ 0.4738

Stock Levels
3154 In stock
Attributes
  • h1
    1.6 mm
  • h2
    13.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Cap with Washer M16 33.1 mm 35.5 mm LDPE Black

463662

Price Range
£ 0.7629 - £ 0.7629

Stock Levels
16740 In stock
Attributes
  • h1
    3.0 mm
  • h2
    33.7 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Telescopic Nut Cap M10 23.8 mm 35.0 mm LDPE Black

463667

Price Range
£ 1.6536 - £ 1.6536

Stock Levels
Request the lead time here
Attributes
  • h2
    35.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Telescopic Nut Cap M24 48.6 mm 98.0 mm LDPE Black

463674

Price Range
£ 17.7699 - £ 8.5323

Stock Levels
Request the lead time here
Attributes
  • h2
    98.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M8 18.6 mm 14.7 mm LDPE Black

463648

Price Range
£ 1.9463 - £ 0.5836

Stock Levels
3540 In stock
Attributes
  • h2
    13.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 40.7 mm 35.8 mm LDPE Black

463654

Price Range
£ 2.2824 - £ 0.8282

Stock Levels
1260 In stock
Attributes
  • h2
    33.7 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M10 24.0 mm 18.5 mm LDPE Black

463659

Price Range
£ 0.9671 - £ 0.9477

Stock Levels
898 In stock
Attributes
  • h1
    2.0 mm
  • h2
    17.0 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black