Menu Search

Snap-on Nut Caps

In stock

Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.

They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.

Our range features four type options; Type 1 can be used to protect bolts, screws and nuts, Type 2 protects a washer in addition to the bolts, screws and nuts and Types 3 and 4 can extend to accommodate large studs. Available to fit various bolt thread sizes - you are sure to find an option for your application.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black


Series Code :SR1113

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability h d Bolt Thread h1 h2 Type View
£ 0.7629 - £ 0.7629 16740 In stock
3.0 mm
33.7 mm
2
£ 1.6536 - £ 1.6536 Request the lead time here
35.0 mm
3
£ 8.5323 - £ 17.7699 Request the lead time here
98.0 mm
3
  • of 2
Nut Cap with Washer M16 33.1 mm 35.5 mm LDPE Black

463662

Price Range
£ 0.7629 - £ 0.7629

Stock Levels
16740 In stock
Attributes
  • h1
    3.0 mm
  • h2
    33.7 mm
  • Type
    2
  • Cap Type
    Protects Nut
  • Colour
    Black
Telescopic Nut Cap M10 23.8 mm 35.0 mm LDPE Black

463667

Price Range
£ 1.6536 - £ 1.6536

Stock Levels
Request the lead time here
Attributes
  • h2
    35.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Telescopic Nut Cap M24 48.6 mm 98.0 mm LDPE Black

463674

Price Range
£ 17.7699 - £ 8.5323

Stock Levels
Request the lead time here
Attributes
  • h2
    98.0 mm
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene