Menu Search

Support washer 18.2 mm 2.1 mm Nylon Natural

Snap Ring Washer can be use with Snap Rings and Ratchet Rivets. To provides more surface support, for softer materials or for larger hole sizes. The Washer made from Nylon and different colours are available.
Essentra Part Number:

10066720

Manufacturer Part Number:

096001800001

95 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1036
1000 + £ 0.1016
Standard pack: 500

Order in multiple of 500

Total price:

£ 51.80

500 x £ 0.1036

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 18.2 mm
Overall Thickness 2.1 mm
Compatible Hole Diameter 5.5 mm
Operating Temperature Range -40 - 85 °C
Colour Natural
Full Material Nylon 6/6
Rivet Type Snap Ring Washer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us