Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.025 |
5000 - 9999 | £ 0.0246 |
10000 + | £ 0.024 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.4 mm |
---|---|
Compatible Hole Diameter | 0.213 in |
Panel Thickness | 5.5 mm |
Panel Thickness | 0.217 in |
Head Height | 2.1 mm |
Head Height | 0.083 in |
Head Diameter | 9.6 mm |
Head Diameter | 0.378 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Ratchet Rivet |
Rivet Head Shape | Round |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.