Menu Search

Snap-Together Rivets - Male/Female Mini

In stock

Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately.
  • Temperature Range: -40C up to 85C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
£ 0.1431 - £ 0.1459 36900 In stock
Ratchet
2.5 mm
16.0 mm
£ 0.1139 - £ 0.1186 23800 In stock
Male Barbed Rivet
3.2 mm
2.3 mm
3.2 mm
10.2 mm
£ 0.3974 - £ 0.3974 11400 In stock
Ratchet
2.5 mm
16.0 mm
£ 0.0489 - £ 0.0604 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
1.1 mm
6.4 mm
£ 0.0489 - £ 0.0604 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
0.5 mm
6.4 mm
£ 0.0489 - £ 0.0604 Request the lead time here
Male Barbed Rivet
1.6 mm
1.3 mm
1.9 mm
6.4 mm
£ 0.0743 - £ 0.0918 800 In stock
Male Barbed Rivet
2.4 mm
1.9 mm
1.1 mm
9.5 mm
£ 0.0743 - £ 0.0918 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
3.2 mm
9.5 mm
£ 0.1085 - £ 0.1339 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
1.1 mm
12.7 mm
£ 0.1572 - £ 0.1941 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
3.6 mm
12.7 mm
£ 0.0743 - £ 0.0918 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
0.5 mm
9.5 mm
£ 0.0743 - £ 0.0918 16164 In stock
Male Barbed Rivet
2.4 mm
1.9 mm
1.9 mm
9.5 mm
£ 0.0333 - £ 0.0411 14925 In stock
Female Barbed Rivet
2.4 mm
1.9 mm
1.9 mm
9.5 mm
£ 0.1085 - £ 0.1339 Request the lead time here
Male Barbed Rivet
3.2 mm
2.5 mm
8.3 mm
12.7 mm
£ 0.1287 - £ 0.1929 19910 In stock
Male Barbed Rivet
3.2 mm
2.5 mm
2.5 mm
12.7 mm
£ 0.0489 - £ 0.0604 900 In stock
Male Barbed Rivet
1.6 mm
1.3 mm
0.8 mm
6.4 mm
£ 0.0294 - £ 0.0364 890 In stock
Female Barbed Rivet
1.5 mm
1.3 mm
1.2 mm
6.4 mm
£ 0.0743 - £ 0.0918 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
1.6 mm
9.5 mm
£ 0.0743 - £ 0.0918 Request the lead time here
Male Barbed Rivet
2.4 mm
1.9 mm
7.9 mm
9.5 mm
£ 0.1085 - £ 0.1339 476 In stock
Male Barbed Rivet
3.2 mm
2.5 mm
1.6 mm
12.7 mm
  • of 3
Assembly Clip 10.0 mm 10.0 mm 16.0 mm LDPE Natural

466738

Price Range
£ 0.1459 - £ 0.1431

Stock Levels
36900 In stock
Attributes
  • Head Height
    2.5 mm
  • Head Diameter
    16.0 mm
  • Rivet Fitting Style
    Push-In
  • Rivet Type
    Ratchet
  • Rivet Head Shape
    Round
Snap Fastener 3.2 mm 3.1 mm Nylon Natural

MBRP1-125-01

Price Range
£ 0.1186 - £ 0.1139

Stock Levels
23800 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    3.2 mm
  • Head Height
    2.3 mm
  • Head Diameter
    10.2 mm
  • Rivet Fitting Style
    Snap-Together
Assembly Clip 12.5 mm 12.5 mm 16.0 mm LDPE Natural

469150

Price Range
£ 0.3974 - £ 0.3974

Stock Levels
11400 In stock
Attributes
  • Head Height
    2.5 mm
  • Head Diameter
    16.0 mm
  • Rivet Fitting Style
    Push-In
  • Rivet Type
    Ratchet
  • Rivet Head Shape
    Round
Snap Fastener 1.6 mm 1.1 mm Nylon Natural

27MRM060045

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    1.1 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 0.5 mm Nylon Natural

27MRM060020

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    0.5 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 1.9 mm Nylon Natural

27MRM060075

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    1.9 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 1.1 mm Nylon Natural

27MRM090045

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
800 In stock
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.1 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 3.2 mm Nylon Natural

27MRM090112

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    3.2 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 1.1 mm Nylon Natural

27MRM125045

Price Range
£ 0.1339 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    1.1 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 3.6 mm Nylon Natural

27MRM125143

Price Range
£ 0.1941 - £ 0.1572

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    3.6 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 0.5 mm Nylon Natural

27MRM090020

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    0.5 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 1.9 mm Nylon Natural

27MRM090075

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
16164 In stock
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Lock Ring 2.4 mm 1.9 mm Nylon Natural

27MRF09

Price Range
£ 0.0411 - £ 0.0333

Stock Levels
14925 In stock
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 8.3 mm Nylon Natural

27MRM125325

Price Range
£ 0.1339 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    8.3 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 2.4 mm Nylon Natural

27MRM125093

Price Range
£ 0.1929 - £ 0.1287

Stock Levels
19910 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    2.5 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 1.6 mm 0.8 mm Nylon Natural

27MRM060030

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
900 In stock
Attributes
  • Compatible Hole Diameter
    1.6 mm
  • Panel Thickness
    0.8 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Lock Ring 1.5 mm 1.2 mm Nylon Natural

27MRF06

Price Range
£ 0.0364 - £ 0.0294

Stock Levels
890 In stock
Attributes
  • Compatible Hole Diameter
    1.5 mm
  • Panel Thickness
    1.2 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.4 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 1.6 mm Nylon Natural

27MRM090062

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.6 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 2.4 mm 7.9 mm Nylon Natural

27MRM090312

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    7.9 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 3.2 mm 1.6 mm Nylon Natural

27MRM125062

Price Range
£ 0.1339 - £ 0.1085

Stock Levels
476 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    1.6 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together