Menu Search

Snap-Together Rivets - Male/Female Mini

In stock

Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately.
  • Temperature Range: -40C up to 85C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
£ 0.024 - £ 0.025 Request the lead time here
Male Barbed Rivet
5.4 mm
2.1 mm
5.5 mm
9.6 mm
£ 0.0817 - £ 0.1009 Request the lead time here
Male
2.4 mm
1.9 mm
2.3 mm
9.5 mm
£ 0.1193 - £ 0.1473 Request the lead time here
Male
3.2 mm
2.5 mm
4.8 mm
12.7 mm
£ 0.0366 - £ 0.0453 Request the lead time here
Female
2.4 mm
1.9 mm
1.5 mm
9.5 mm
£ 0.0268 - £ 0.033 Request the lead time here
Male Barbed Rivet
5.4 mm
2.1 mm
5.5 mm
9.6 mm
  • of 3
Snap-Together Rivet 9.6 mm 2.1 mm Nylon Black

27MRM218125B

Price Range
£ 0.025 - £ 0.024

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.4 mm
  • Panel Thickness
    5.5 mm
  • Head Height
    2.1 mm
  • Head Diameter
    9.6 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 2.4 mm 2.3 mm Nylon Black

27MRM090090B

Price Range
£ 0.1009 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    2.3 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 3.2 mm 4.8 mm Nylon Black

27MRM125187B

Price Range
£ 0.1473 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    4.8 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 2.4 mm 1.5 mm Nylon Black

27MRF09B

Price Range
£ 0.0453 - £ 0.0366

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.5 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 5.4 mm 5.5 mm Nylon Natural

27MRM218125

Price Range
£ 0.033 - £ 0.0268

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.4 mm
  • Panel Thickness
    5.5 mm
  • Head Height
    2.1 mm
  • Head Diameter
    9.6 mm
  • Rivet Fitting Style
    Snap-Together