10358849
187100170409
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 1.6867 |
| 50 - 99 | £ 1.6442 |
| 100 + | £ 1.6158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M3 |
|---|---|
| Head Diameter | 0.217 in |
| Head Diameter | 5.5 mm |
| Head Height | 0.094 in |
| Head Height | 2.4 mm |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Pitch Diameter | 0.02 in |
| Pitch Diameter | 0.5 mm |
| Head Type | Socket Head |
| Screw Type | Cap Screw |
| Colour | Brown |
| Commodity Code | 3926909790 |
| Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue