Flat Tip Bonded Neoprene Spindle Assemblies provide an alternative to the spindle provided with the toggle clamp. The steel spindle is durable while the flat neoprene tip minimizes marking on fragile or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Thread Size | Overall Length | Head Diameter | Thread Length | View |
---|---|---|---|---|---|---|---|
£ 2.3345 - £ 2.3901 | 40 In stock |
M5
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
£ 2.8904 - £ 2.946 | Request the lead time here |
M8
|
2.933 in
74.5 mm
|
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
||
£ 2.1122 - £ 2.1539 | 1 In stock |
M4
|
1.654 in
42.0 mm
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
||
493818 | £ 2.3345 - £ 2.3901 | Request the lead time here |
M6
|
1.969 in
50.0 mm
|
0.63 in
16.0 mm
|
1.457 in
37.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.