Menu Search

Spacer M6 6.6 25.0 4.0 Stainless Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M6 thread size.
Item code:

20202071

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 13.3478
5 - 19 £ 12.01
20 - 39 £ 10.68
40 - 99 £ 9.34
100 + £ 8.01
Standard pack: 1

Order in multiple of 1

Total price:

£ 13.35

1 x £ 13.3478

Specifications

Imperial
Metric
SKU attributes
For Bolt M6
d1 6.6
d2 25.0
h 4.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us