Menu Search

Spacer M30 33.0 70.0 10.0 Stainless Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M30 thread size.
Item code:

20202118

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 35.9356
5 - 19 £ 32.34
20 - 39 £ 28.75
40 - 99 £ 25.15
100 + £ 21.56
Standard pack: 1

Order in multiple of 1

Total price:

£ 35.94

1 x £ 35.9356

Specifications

Imperial
Metric
SKU attributes
For Bolt M30
d1 33.0
d2 70.0
h 10.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us