Quantity | Unit price |
---|---|
1 + | £ 60.9294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Housing Diameter | 31.0 mm |
---|---|
Ball Housing Diameter | 1.22 in |
Rod End to Ball Center Length | 29.7 mm |
Rod End to Ball Center Length | 29.7 mm |
Thread Size | M6 |
Ball Stud Thread Length | 9.0 mm |
Ball Stud Thread Length | 0.354 in |
Type | Swivel Ball Joint |
Commodity Code | 8483105090 |
Ball Stud Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.