Menu Search

Spherical Rod Ends - Female Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Thread Size Ball Housing Diameter Rod End to Ball Center Length Ball Stud Thread Length View
£ 70.5776 - £ 70.5776 Request the lead time here
M8
39.0 mm
37.1 mm
12.0 mm
£ 38.6584 - £ 38.6584 Request the lead time here
M12
28.0 mm
44.0 mm
15.0 mm
1505349 £ 64.3517 - £ 64.3517 Request the lead time here
M8
39.0 mm
37.2 mm
12.0 mm
1505335 £ 47.8327 - £ 47.8327 Request the lead time here
M5
23.0 mm
21.7 mm
7.5 mm
£ 32.4325 - £ 32.4325 Request the lead time here
M8
19.0 mm
29.5 mm
10.0 mm
£ 89.1368 - £ 89.1368 Request the lead time here
M8
49.0 mm
46.2 mm
15.0 mm
1505363 £ 81.8842 - £ 81.8842 Request the lead time here
M8
49.0 mm
46.1 mm
12.0 mm
£ 62.9038 - £ 62.9038 Request the lead time here
M8
39.0 mm
37.2 mm
7.5 mm
£ 27.207 - £ 27.207 Request the lead time here
M6
17.0 mm
25.0 mm
8.0 mm
  • of 2
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505348

Price Range
£ 70.5776 - £ 70.5776

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Spherical Rod Ends - Female Thread M12 28.0 mm Steel

1505318

Price Range
£ 38.6584 - £ 38.6584

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Rod End to Ball Center Length
    44.0 mm
  • Thread Size
    M12
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505349

Price Range
£ 64.3517 - £ 64.3517

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 14.0 mm (DIA) M5 Aluminium

1505335

Price Range
£ 47.8327 - £ 47.8327

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Rod End to Ball Center Length
    21.7 mm
  • Thread Size
    M5
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint M8 19.0 mm (DIA) Steel

1505327

Price Range
£ 32.4325 - £ 32.4325

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Rod End to Ball Center Length
    29.5 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    10.0 mm
  • Type
    Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505366

Price Range
£ 89.1368 - £ 89.1368

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    15.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505363

Price Range
£ 81.8842 - £ 81.8842

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505353

Price Range
£ 62.9038 - £ 62.9038

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint M6 17.0 mm (DIA) Steel

1505323

Price Range
£ 27.207 - £ 27.207

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Rod End to Ball Center Length
    25.0 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    8.0 mm
  • Type
    Ball Joint