Menu Search

Ball Joint 18.0 mm (DIA) M6 Aluminium

This Spherical Rod Ends - Male Thread is designed with a female ball thread and clamping set with screw in stainless steel AISI 304. The Housing is made of Aluminium anodized in black, and the base plate and ball of Aluminium. This Swivel Ball Joint allows precise and variable adjustment to the ball pivot within the rotation range. This is a particular advantage when adjusting scanners, cameras, lighting, monitors.
Item code:

1505344

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 60.6399
Standard pack: 1

Order in multiple of 1

Total price:

£ 60.64

1 x £ 60.6399

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Housing Diameter 31.0 mm
Ball Stud Thread Length 10.0 mm
Thread Size M6
Commodity Code 8483105090
Rod End Thread Size M6
Type Swivel Ball Joint
Rod End Gender Male

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us