Menu Search

Spiral Cam Clamps

In production

Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • It is extremely compact and low-profile, making it excellent for multi-component fastening.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel Series Code: SR12108

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Includes l1 w3 d1 h1 d2 View
£ 16.4628 - £ 23.5212 Request the lead time here
Without Clamping Plate
15.0
9.5
14.0
7.0
M10x1.50
£ 15.5346 - £ 22.185 Request the lead time here
Without Clamping Plate
12.0
8.2
12.0
6.0
M8x1.25
£ 15.5346 - £ 22.185 Request the lead time here
Without Clamping Plate
9.0
6.8
10.0
5.0
M6x1.00
£ 22.4094 - £ 32.0076 Request the lead time here
With Clamping Plate
9.0
6.8
10.0
5.0
M6x1.00
£ 17.2686 - £ 24.6636 Request the lead time here
Without Clamping Plate
18.0
10.9
16.0
8.0
M12x1.75
£ 24.327 - £ 34.7514 Request the lead time here
With Clamping Plate
18.0
10.9
16.0
8.0
M12x1.75
£ 23.5314 - £ 33.609 Request the lead time here
With Clamping Plate
15.0
9.5
14.0
7.0
M10x1.50
£ 22.4094 - £ 32.0076 Request the lead time here
With Clamping Plate
12.0
8.2
12.0
6.0
M8x1.25
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20266264

Price Range
£ 23.5212 - £ 16.4628

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • l1
    15.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20266004

Price Range
£ 22.185 - £ 15.5346

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • l1
    12.0
Spiral Cam Clamp 10.0 M6x1.00 5.0 Steel

20265892

Price Range
£ 22.185 - £ 15.5346

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    10.0
  • d2
    M6x1.00
  • h1
    5.0
  • l1
    9.0
Spiral Cam Clamp 10.0 M6x1.00 5.0 Steel

20265779

Price Range
£ 32.0076 - £ 22.4094

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    10.0
  • d2
    M6x1.00
  • h1
    5.0
  • h2
    6.0
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20266271

Price Range
£ 24.6636 - £ 17.2686

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • l1
    18.0
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20265953

Price Range
£ 34.7514 - £ 24.327

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • h2
    9.0
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20265946

Price Range
£ 33.609 - £ 23.5314

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • h2
    8.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20265939

Price Range
£ 32.0076 - £ 22.4094

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • h2
    7.0