Menu Search

Spiral Wrap 16.0 mm 15.0 mm 2.0 mm PP Black

This Spiral Wrap is made of black polypropylene (PP) and has a wrapping range of 15.0-18.0 mm. It is used in light duty application compared to It's HDPE counterpart, offering the option to be cut with scissors for an easy application. It will increase the hose serviceable life, reducing down-time cost related to repair or operator safety incidents. The wrap provides protection against abrasion and can operate to temperature range of minimum -40 C and maximum + 105 C.
Item code:

1287103

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 15.8131
10 + £ 15.4982
Standard pack: 1

Order in multiple of 1

Total price:

£ 15.81

1 x £ 15.8131

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 15.0 mm
Roll Length 20.0 m
Wall Thickness 2.0 mm
Colour Black
For Use With 15.0 - 18.0 mm Hose
Full Material Polypropylene
Compatible Hose Diameter 16.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us