Quantity | Unit price |
---|---|
1 - 4 | £ 52.6238 |
5 - 9 | £ 51.5708 |
10 - 19 | £ 49.9913 |
20 + | £ 47.3588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
B | 16.0 mm |
---|---|
B | 0.63 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Colour | Black |
Material | HDPE |
For Use With | -4 Hydraulic Hose |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.