Quantity | Unit price |
---|---|
1 - 4 | £ 42.9494 |
5 - 9 | £ 40.8039 |
10 - 19 | £ 38.6584 |
20 + | £ 36.5129 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
B | 12.6 mm |
---|---|
B | 0.496 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Colour | Yellow |
Material | HDPE |
For Use With | -4 Hydraulic Hose |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.